IEPE lateral rotational accelerometer, shear quartz, 1/4-28 connector / 8840

IEPE lateral rotational accelerometer, shear quartz, 1/4-28 connector
8840
18007089
  • Special accelerometer for lateral oscillations
  • Measuring range: +150 krad/s2
  • 1/4-28 connector
Upon request
On request
Product type
Number of Axes
2
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Case isolation
Dynamical properties
Minimum frequency (±5%) [Hz]
1 Hz
Maximum frequency (±5%) [Hz]
2000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-55 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
120 °C
Mounting type
Center through hole
Type 8840 is a special accelerometer for lateral rotation with a measuring range of 150 krad/s2 and 1/4-28 connector.
Loading
Loading