Extension for high insulating cables, BNC neg. to BNC pos., custom length / 1603BSP

Extension for high insulating cables, BNC neg. to BNC pos., custom length
1603BSP
18000506
  • Cable material: PVC
  • IP protection: IP40
  • Operating temperature range from -25 to 70°C
  • Cable length: custom length
Upon request
On request
Log in to myKistler to see prices
Mechanical properties
Bending radius (static)
20 mm
Bending radius (dynamic)
65 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Insulation resistance
>E+14 Ω @RT
Impedance
50 Ω
Capacitance
100 pF/m
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP40
Degree of protection EN 60529 (amplifier)
IP40
Operation and installation
Operating temperature range
-25 … 70 °C
Cable properties
Cable insulator
PE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Configurable cable length
0.1 … 150 m
Interfaces
Connection type (sensor)
BNC neg.
Connection type (amplifier)
BNC pos.
Dimensions and materials
Material
PVC
Cable color
Black
Coaxial cable used for high insulating cable extension (e.g. 1631C).
Loading
Loading