Extension for high insulating cables, BNC neg. to BNC pos., 13 m / 1603B13

Extension for high insulating cables, BNC neg. to BNC pos., 13 m
1603B13
18013803
  • Cable material: PVC
  • IP protection: IP40
  • Operating temperature range from -55 to 200°C
  • Cable length: 13 m
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Temperature measuring range [°C]
-25 … 70 °C
Mechanical properties
Bending radius (static)
20 mm
Bending radius (dynamic)
65 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Insulation resistance
>E+14 Ω @RT
Impedance
50 Ω
Capacitance
100 pF/m
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP40
Degree of protection EN 60529 (amplifier)
IP40
Cable properties
Cable insulator
PE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Interfaces
Connection type (sensor)
BNC neg.
Connection type (amplifier)
BNC pos.
Dimensions and materials
Material
PVC
Cable color
Black
Weight
220 g
Predefined cable length
13 m
Coaxial cable used for high insulating cable extension (e.g. 1631C).
Loading
Loading