Fork light barrier, infrared, fork width 40 mm, fork depth 60 mm, resolution 1.0 mm, plug M8 3-pin / PSI-40-60/3-P

Fork light barrier, infrared, fork width 40 mm, fork depth 60 mm, resolution 1.0 mm, plug M8 3-pin
PSI-40-60/3-P
18036952
  • Fork light barrier with resolution 1.0 mm
  • Fork width: 40 mm, fork depth: 60 mm
  • Switching function normally open / normally closed (NO/NC)
  • Connection: M8 plug, 3-pin
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Fork width
40 mm
Fork depth
60 mm
Metrological characteristics
Repeating accuracy, maximum
0.02 mm
Electrical properties
Operating voltage
12 … 30 VDC
Output signal type
Digital (PNP)
Maximal current consumption
60 mA
Circuit
Constant light trigger
Load current
200 mA
Dynamical properties
Frequency
1 kHz
Certificates and Standards
General tolerance of the housing
DIN ISO 2768-m
Degree of protection EN 60529
IP65
EMC according to 2014/30/EU
EN 61000…
Operation and installation
Operating temperature range
0 … 60 °C
Usage
Feed control, Position control
Design
Fork light barrier
Mode of operation
Static
Interfaces
Output with LED
PNP
Connector type
3-pole M8 connector
Loading
Loading
Loading