Fork light barrier, S2 7-pin, cleaning nozzle, infrared, fork w 5 mm d 10 mm, resolution >0,4 mm, external electronics / PM-5-10/R/S2

Fork light barrier, S2 7-pin, cleaning nozzle, infrared, fork w 5 mm d 10 mm, resolution >0,4 mm, external electronics
PM-5-10/R/S2
18037012
  • Fork light barrier with cleaning nozzle
  • Fork width: 5 mm, fork depth: 10 mm
  • Resolution with alternating light amplifier: >0.3 mm
  • Resolution with pulse amplifier: 0.1 mm
Upon request
On request
Measuring ranges
Fork width
5 mm
Fork depth
10 mm
Metrological characteristics
Repeating accuracy, maximum
0.01 mm
Electrical properties
Output signal type
Industrial amplifier
Certificates and Standards
General tolerance of the housing
DIN ISO 2768-m
Degree of protection EN 60529
IP64
EMC according to 2014/30/EU
EN 61000…
Operation and installation
Operating temperature range
0 … 60 °C
Usage
Feed control, Position control
Design
Fork light barrier
Interfaces
Connector type
7-pole S2 connector
Loading
Loading
Loading