Fork light barrier, S2 7-pin, cleaning nozzle, infrared, fork w 10 mm d 30 mm, resolution >0.4 mm, external electronics / PM-10-30/R/S2

PM-10-30/R/S2
18037015
- Fork light barrier with cleaning nozzle
- Fork width: 10 mm, fork depth: 30 mm
- Resolution with alternating light amplifier: >0.4 mm
- Resolution with pulse amplifier: 0.1 mm
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Fork width
10 mmLoading
Loading
Loading