Fork light barrier, S2 7-pin, cleaning nozzle, infrared, fork w 10 mm d 20 mm, resolution >0.4 mm, external electronics / PM-10-20/R/S2

Fork light barrier, S2 7-pin, cleaning nozzle, infrared, fork w 10 mm d 20 mm, resolution >0.4 mm, external electronics
PM-10-20/R/S2
18037016
  • Fork light barrier with cleaning nozzle
  • Fork width: 10 mm, fork depth: 20 mm
  • Resolution with alternating light amplifier: >0.4 mm
  • Resolution with pulse amplifier: 0.1 mm
On request
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Fork width
10 mm
Fork depth
20 mm
Metrological characteristics
Repeating accuracy, maximum
0.01 mm
Electrical properties
Output signal type
Industrial amplifier
Certificates and Standards
General tolerance of the housing
DIN ISO 2768-m
Degree of protection EN 60529
IP64
EMC according to 2014/30/EU
EN 61000…
Operation and installation
Operating temperature range
0 … 60 °C
Usage
Feed control, Position control
Design
Fork light barrier
Interfaces
Connector type
7-pole S2 connector
Loading
Loading
Loading