Fork light barrier, infrared, fork width 80 mm, fork depth 50 mm, resolution 0.9 mm, plug M8 3-pin / PKI-80/W-3-P2

Fork light barrier, infrared, fork width 80 mm, fork depth 50 mm, resolution 0.9 mm, plug M8 3-pin
PKI-80/W-3-P2
18036971
  • Fork light barrier with resolution 0.9 mm at amplifier level I
  • Fork width: 80 mm, fork depth: 50 mm
  • Switching function normally open / normally closed (NO/NC)
  • Switch for amplifier level I/II
Upon request
On request
Measuring ranges
Fork width
80 mm
Fork depth
50 mm
Metrological characteristics
Repeating accuracy, maximum
0.02 mm
Electrical properties
Operating voltage
12 … 30 VDC
Output signal type
Digital (PNP)
Maximal current consumption
60 mA
Circuit
Chopped light trigger
Load current
200 mA
Dynamical properties
Frequency
4 kHz
Certificates and Standards
General tolerance of the housing
DIN ISO 2768-m
Degree of protection EN 60529
IP65
EMC according to 2014/30/EU
EN 61000…
Operation and installation
Operating temperature range
0 … 60 °C
Usage
Position control, Counting of parts
Design
Fork light barrier
Mode of operation
Static
Applications
Position control, Counting parts
Interfaces
Output with LED
PNP
Connector type
3-pole M8 connector
Loading
Loading
Loading