Connection cable for voltage output sensors, 5/16-32 neg. to D-Sub 9-pole pos., braided, custom length / 1792AKB01SP

Connection cable for voltage output sensors, 5/16-32 neg. to D-Sub 9-pole pos., braided, custom length
1792AKB01SP
18028224
  • Cable material: Silicone
  • IP protection (sensor): IP64
  • Cable length: 0.1 ... 20 m
  • Temperature range: <125°C
Upon request
On request
Log in to myKistler to see prices
Mechanical properties
Bending radius [mm]
39 mm
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP64
Operation and installation
Maximum operating temperature [°C]
Maximum static operating temperature.
125 °C
Cable properties
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Configurable cable length
0.1 … 20 m
Interfaces
Connection type (sensor)
5/16-32 9-pole neg.
Connection type (amplifier)
D-Sub 9-pole pos.
Dimensions and materials
Material
Silicone
Cable diameter
3.9 mm
Cable color
Blue
Cable outer layer protection
Synthetic braiding
Cable for voltage output sensors (e.g. MEMS capacitive triaxial accelerometers).
Loading
Loading