Connecting cable, M8 female straight, free cable end, 5 m / VK-M8-g 5m

Connecting cable, M8 female straight, free cable end, 5 m
VK-M8-g 5m
18037271
  • Connecting cable with connection sensor side: M8 3-pin, female straight
  • Connection device side: free cable end
  • Cable length: 5 m
Upon request
On request
Interfaces
Connection type (sensor)
M8x0.75 3-pole neg.
Connection type (amplifier)
Open end
Dimensions and materials
Predefined cable length
5 m
Loading
Loading
Loading