Connection cable for Como Torque-4503B, 4552A voltage, M16x0.75 12-pole neg. to D-Sub 25-pole pos., custom length / KSM186420SP

Connection cable for Como Torque-4503B, 4552A voltage, M16x0.75 12-pole neg. to D-Sub 25-pole pos., custom length
KSM186420SP
18008968
  • Sensor side: M16x0.75 12-pole neg.
  • Amplifier side: D-Sub 25-pole pos.
  • Max. cable length: 25 m
On request
Upon request
On request
Log in to myKistler to see prices
Mechanical properties
Bending radius [mm]
7.7 mm
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP40
Operation and installation
Operating temperature range
-5 … 70 °C
Cable properties
Connection angle (sensor)
Straight
Sensor type
Strain gauge
Cable length
Configurable
Configurable cable length
0.1 … 25 m
Interfaces
Connection type (sensor)
M16x0.75 12-pole neg.
Connection type (amplifier)
D-Sub 25-pole pos.
Dimensions and materials
Material
PVC
Cable diameter
7.7 mm
Cable color
Metalic grey
Connection between the strain gauge torque sensor and the Como Torque evaluation device.
Loading
Loading