Cavity pressure sensor, indirect measuring (ø6 mm, 2.5 kN, 200°C), without cable / 9211B0,0

Cavity pressure sensor, indirect measuring (ø6 mm, 2.5 kN, 200°C), without cable
9211B0,0
18007424
  • Very compact cavity pressure sensor
  • For cavity pressures up to 3000 bar
  • Replaceable cable
  • Available with single-wire technology
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Minimum measuring range [kN]
0 kN
Maximum measuring range [kN]
2.5 kN
Product type
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Single axis force sensor
Pressure sensor type
Indirect cavity pressure sensor
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
No
Mechanical properties
Overload
3000 N
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±1 %FSO
Threshold
10 mN
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Minimal insulation resistance
10^12 Ω (120 °C), 10^13 Ω
Influence quantities
Sensitivity
-4.4 pC/N
Certificates and Standards
Degree of protection EN 60529
IP65
Operation and installation
Operating temperature range
-40 … 200 °C
Applications
Monitoring and control in injection molding
Cable properties
Cable included
No cable included
Interfaces
Connector type
Fischer 102 Triax neg.
The Type 9211B quartz force sensor is suitable for measuring indirect cavity pressure behind an ejector pin during the injection molding of plastics.
Loading
Loading