Cavity pressure and temperature sensor, direct measuring (ø2.5 mm, 2000 bar, 200 °C), cable 2 m, no connector / 6189AG

Cavity pressure and temperature sensor, direct measuring (ø2.5 mm, 2000 bar, 200 °C), cable 2 m, no connector
6189AG
18005916
  • Cavity pressure sensor (measuring range: 0 … 2000 bar)
  • Temperature range: 0 … 200 °C (Type K)
  • Sensor cable (2 m, without connector) replaceable by Kistler
  • Thermocouple Type K
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
2000 bar
Pressure measuring range [bar]
0 … 2000 bar
Product type
Pressure sensor type
Direct cavity pressure or temperature sensor
Thermocouple type
NiCr-Ni
Mechanical properties
Overload [bar]
2500 bar
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±1 %FSO
Electrical properties
Minimal insulation resistance
10^14 Ω, 10^12 Ω (200 °C)
Influence quantities
Sensitivity
-6.5 pC/bar
Certificates and Standards
Certification
none
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
0 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
200 °C
Maximum melt temperature
450 °C
Operating temperature range, mold (sensor)
0 … 200 °C
Operating temperature range, mold (cable)
0 … 200 °C
Applications
Monitoring and control in injection molding, 3C electronics manufacturing
Cable properties
Cable included
Yes - fixed cable
Dimensions and materials
Mounting size
2.5 mm
Predefined cable length
2 m
The combined Type 6189A miniature p-t sensor is a pressure and temperature sensor for cavity pressure and contact temperature measurement in the same area.
Loading
Loading