Connection cable for voltage output sensors, KIAG 10-32 pos. to BNC pos., PFA, custom length / 1761BSP

Connection cable for voltage output sensors, KIAG 10-32 pos. to BNC pos., PFA, custom length
1761BSP
18000793
  • Cable material: PFA
  • IP protection (sensor / amplifier): IP65 / IP40
  • Cable length: 0.1 ... 20 m
  • Temperature range: -195 ... 200°C
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Temperature measuring range [°C]
-195 … 200 °C
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP65
Degree of protection EN 60529 (amplifier)
IP40
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Cryogenic applications [-195°C]
Yes
Connection option (sensor)
Screwed
Configurable cable length
0.1 … 20 m
Interfaces
Connection type (sensor)
KIAG 10-32 pos.
Connection type (amplifier)
BNC pos.
Dimensions and materials
Material
PFA
Cable diameter
2 mm
Cable color
White
Coaxial cable for connection between voltage output sensors (e.g. IEPE uniaxial accelerometers) and DAQ.
Loading
Loading