Adapter cable for dynamometer connection to DAQ devices, Fischer 9-pin neg. to 8x KIAG 10-32 pos., custom length / 1656Asp

Adapter cable for dynamometer connection to DAQ devices, Fischer 9-pin neg. to 8x KIAG 10-32 pos., custom length
1656Asp
18036681
  • Dynamometer cable for signal conditioners and charge amplifiers with KIAG 10-32 plug
  • Connectors: Fischer 9-pin neg. – 8x KIAG 10-32 pos.
  • Length: custom from 0.2 to 5 m
Upon request
On request
Log in to myKistler to see prices
Cable properties
Cable length
Configurable
Configurable cable length
0.2 … 5 m
Interfaces
Connection type (sensor)
Fischer 104 KE 9-pole neg.
Connection type (amplifier)
KIAG 10-32 pos., KIAG 10-32 pos., KIAG 10-32 pos., KIAG 10-32 pos., KIAG 10-32 pos., KIAG 10-32 pos., KIAG 10-32 pos., KIAG 10-32 pos.
This adapter cable comes with a Fischer 9-pin socket on the input side and eight KIAG 10-32 pos. plugs on the output side. It can be used to connect dynamometer cables to signal conditioners and charge amplifiers with KIAG 10-32 inputs. The cable length can be customized.
Loading
Loading