Wheel force transducer RoaDyn S635nsp / 9267A2 RoaDyn S635 nsp

Wheel force transducer RoaDyn S635nsp
9267A2 RoaDyn S635 nsp
18027002
  • Test bench wheel force transducer for large cars and light SUVs
  • For non-spinning application
  • Wheel forces measuring ranges Fx, Fz: ±35 kN, Fy: ±20 kN
  • Moments measuring ranges Mx, My, Mz: ±5 kNm
价格垂询
价格垂询
Product type
Product type
Sensor
Certificates and Standards
Load category
Passenger car, SUV
Operation and installation
Applications
Tire testing
The wheel force transducer RoaDyn S635nsp measures wheel forces (up to 35 kN) and moments (up to 5 kNm) and is suitable for non-spinning wheels on test stands. It is applied for the monitoring of loads and determination of transfer functions of road simulators for durability testing.
正在加载
正在加载