Wheel force transducer RoaDyn S635sp / 9267A1 RoaDyn S635 sp

Wheel force transducer RoaDyn S635sp
9267A1 RoaDyn S635 sp
18020290
  • Wheel force transducer for large cars and light SUVs
  • For spinning applications
  • Wheel forces measuring ranges Fx, Fz: ±35 kN, Fy: ±20 kN
  • Moments measuring ranges Mx, My, Mz: ±5 kNm
价格垂询
价格垂询
Product type
Product type
Sensor
Certificates and Standards
Load category
Passenger car, SUV
Operation and installation
Applications
NVH testing, Vehicle durability testing, Tire testing
The wheel force transducer RoaDyn S635sp measures wheel forces (up to 35 kN) and moments (up to 5 kNm) and is suitable for spinning wheels on test tracks. It is used for vehicle dynamics research, tire testing and capturing road load data for virtual and experimental simulation.
正在加载
正在加载