Portable 3D force plate (measuring range Fz 0 … 5 kN), 298.5x500x50 mm / 9260AA3

Portable 3D force plate (measuring range Fz 0 … 5 kN), 298.5x500x50 mm
9260AA3
18007548
  • 3D force plate with integrated charge amplifier
  • Weight: 5.5 kg
  • Degree of protection: IP52
  • Dimensions: LxWxH (mm) 298.5x500x50
价格垂询
价格垂询
Measuring ranges
Minimum measuring range [kN]
0 kN
Maximum measuring range [kN]
5 kN
Product type
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Force plate
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
Yes
Crosstalk
Maximum crosstalk Fx→Fy
-2.5 … 2.5 %
Maximum crosstalk Fx→Fz
-2.5 … 2.5 %
Maximum crosstalk Fy→Fx
-2.5 … 2.5 %
Maximum crosstalk Fy→Fz
-2.5 … 2.5 %
Maximum crosstalk Fz→Fx
-0.5 … 0.5 %
Maximum crosstalk Fz→Fy
-0.5 … 0.5 %
Electrical properties
Output signal type
Voltage
Certificates and Standards
Degree of protection EN 60529
IP52
Operation and installation
Applications
Biomechanics and life sciences
Cable properties
Cable included
No cable included
Interfaces
Connector type
D-Sub 25-pole neg.
正在加载
正在加载
正在加载