Connecting cable for multicomponent dynamometers, 3-wire, with metal sheath, 90° Fischer flange 9-pole pos., 5m / 1689B5

Connecting cable for multicomponent dynamometers, 3-wire, with metal sheath, 90° Fischer flange 9-pole pos., 5m
1689B5
18000646
  • Connecting cable with 3 conductors
  • Length: 5 m
  • Flange type angled (90°)
价格垂询
价格垂询
Certificates and Standards
Degree of protection EN 60529
IP67, IP65
Operation and installation
Temperature range
-5 … 70 °C
Used for
3-Component measurement
Cable properties
Cable properties
PFA with flexible steel hose
Interfaces
Number of conductors
3
Connection type (sensor)
Fischer 104 9-pole pos., 90°
Connection type (amplifier)
Fischer 104 9-pole pos.
Dimensions and materials
Predefined cable length
5 m
This is a high insulating connecting cable with a flexible metal sheath for multicomponent dynamometers with Fischer 9-pin flange connectors.
正在加载
正在加载