Inductive sensor, proximity switch, switching distance 6 mm, M12 x 61 mm, plug M12 4-pin / ISS-M12-61-6

Inductive sensor, proximity switch, switching distance 6 mm, M12 x 61 mm, plug M12 4-pin
ISS-M12-61-6
18037204
  • Inductive sensor with switching distance 6 mm
  • Thread: M12x61
  • Switching function normally open (NO)
  • Connection: M12 plug, 4-pin
Upon request
On request
Electrical properties
Maximal current consumption
10 mA
Load current
200 mA
Certificates and Standards
EMC according to 2014/30/EU
EN 61000…
Operation and installation
Mode of operation
Static
Interfaces
Output with LED
PNP
Loading
Loading
Loading