Multicomponent dynamometer, 25 kN, cover plate 600x400 mm, with T-slots / 9253B23

Multicomponent dynamometer, 25 kN, cover plate 600x400 mm, with T-slots
9253B23
18007527
  • Bulletpoint to: Piezoelectric multicomponent dynamometer with maximum forces Fx, Fy ±12 kN, Fz –12 … 25 kN
  • Cover plate 600x400 mm, steel, with T-slots
  • Natural frequency fn (x) 610 Hz, fn (y), fn (z) 570 Hz
  • Fischer 9-pin flange connector
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Minimum measuring range [kN]
-12 kN
Maximum measuring range [kN]
25 kN
Measuring range Fx [kN]
-12 … 12 kN
Measuring range Fy [kN]
-12 … 12 kN
Calibrations
Calibrated range Fx [kN]
0 … 1.2 kN
Calibrated range Fy [kN]
0 … 1.2 kN
Calibrated range Fz [kN]
0 … 2.5 kN
Product type
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Force plate
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
Yes
Mechanical properties
Stiffness Cx [kN/μm]
0.85 kN/μm
Stiffness Cy [kN/μm]
0.75 kN/μm
Stiffness Cz [kN/μm]
0.25 kN/μm
Overload Fx [kN]
-15, 15 kN
Overload Fy [kN]
-15, 15 kN
Overload Fz [kN]
-15, 30 kN
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±0.5 %FSO
Hysteresis
≤0.5 %FSO
Threshold
<0.01 N
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Capacitance
≈600 pF
Minimal insulation resistance
10^13 Ω
Ground Insulation
>10^8 Ω
Influence quantities
Sensitivity
Fx: -7.8 pC/N, Fy: -7.8 pC/N, Fz: -3.7 pC/N
Variation of the sensitivity with a force acting within the top plate Fx, Fy, Fz
±1%
Dynamical properties
Natural frequency Fx
Frequency of free (not forced) oscillations of the entire sensor. In practice the (usually lower) natural frequency of the entire mounted system governs the frequency behavior.
0.61 kHz
Certificates and Standards
Degree of protection EN 60529
IP67
Operation and installation
Operating temperature range
-20 … 70 °C
Applications
Cutting processes and machining development
Cable properties
Cable included
No cable included
Interfaces
Connector type
Fischer 104 9-pole neg.
Dimensions and materials
Weight
85 kg
This is a piezoelectric multicomponent force plate for measuring forces and moments. It has a large measuring range and a wide frequency response.
Loading
Loading