Extension for single channel temperature sensors, Fischer 102 pos. to open end, 10 m / 2290AK10

Extension for single channel temperature sensors, Fischer 102 pos. to open end, 10 m
2290AK10
18001469
  • Cable material: PTFE
  • Cable diameter: 3 mm
  • Cable length: 10 m
Upon request
On request
Log in to myKistler to see prices
Electrical properties
Low noise
No
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP50
Operation and installation
Operating temperature range
-55 … 260 °C
Cable properties
Cable insulator
PTFE
Interfaces
Connection type (sensor)
Fischer 102 2-pole pos.
Connection type (amplifier)
Open end
Dimensions and materials
Material
PTFE
Cable diameter
3 mm
Cable color
Green or black
Weight
202 g
Predefined cable length
10 m
Extension cable for single channel temperature sensors.
Loading
Loading