Digital charge amplifier for injection molding, 4-channel, FSO pC max. ±2000 … ±20000 / 5159A420

Digital charge amplifier for injection molding, 4-channel, FSO pC max. ±2000 … ±20000
5159A420
18004869
  • Digital charge amplifier with four pressure sensor input
  • Four pressure sensor input, digital data output via field-bus (EUROMAP 75)
  • No temperature sensor inputs
  • No switch-level processing: self-optimizing switch-over point output
Upon request
On request
Log in to myKistler to see prices
Electrical properties
Input type
Charge dynamic, Charge quasi-static
Operation and installation
Device usage
Process monitoring
Applications
Monitoring and control in injection molding
This multichannel charge amplifier converts the charge signal from piezoelectric cavity pressure sensors and the signal from thermocouples into a proportional voltage signal or a digital signal according to EUROMAP 75 with Varan real-time protocol. This amplifier has been developed for industrial use with injection molding machines.
Loading
Loading