Connecting cable, M8 female 90°, 4-pin, free cable end, 3 m / VK-M8-4-w 3m

Connecting cable, M8 female 90°, 4-pin, free cable end, 3 m
VK-M8-4-w 3m
18037289
  • Connecting cable length: 3 m
  • Connection sensor side: M8 4-pin, female 90°
  • Connection device side: free cable end
Upon request
On request
Log in to myKistler to see prices
Cable properties
Cable length
3 m
Interfaces
Connection type (sensor)
M8 4-pole neg. 90°
Connection type (amplifier)
Open end
Loading
Loading
Loading