Connecting cable shielded, M8 female 90°, free cable end, 2 m / VK-M8-w-S 2m

Connecting cable shielded, M8 female 90°, free cable end, 2 m
VK-M8-w-S 2m
18037276
  • Connecting cable length: 2 m
  • Connection sensor side: M8 3-pin, female 90°
  • Connection device side: free cable end
  • Shielded
Upon request
On request
Log in to myKistler to see prices
Interfaces
Connection type (sensor)
M8 3-pole neg. 90°
Connection type (amplifier)
Open end
Dimensions and materials
Predefined cable length
2 m
Loading
Loading
Loading