Connecting cable shielded, M12 female straight, free cable end, 5 m / VK-M12-5-g-S 5m

Connecting cable shielded, M12 female straight, free cable end, 5 m
VK-M12-5-g-S 5m
18037297
  • Connecting cable length: 5 m
  • Connection sensor side: M12 5-pin, female straight
  • Connection device side: free cable end
  • Shielded
Upon request
On request
Log in to myKistler to see prices
Interfaces
Connection type (sensor)
M12 5-pole, straight neg.
Connection type (amplifier)
Open end
Dimensions and materials
Predefined cable length
5 m
Loading
Loading
Loading