Connecting cable shielded, M16 female straight, M12 male straight, 2 m / VK-D/M12-g 2m

Connecting cable shielded, M16 female straight, M12 male straight, 2 m
VK-D/M12-g 2m
18037306
  • Connecting cable length: 2 m
  • Connection sensor side: M16 6-pin, female straight
  • Connection device side: M12 4-pin, male straight
  • Shielded
Upon request
On request
Log in to myKistler to see prices
Interfaces
Connection type (sensor)
M16x0.75 6-pole neg.
Connection type (amplifier)
M12 4-pole, straight pos.
Dimensions and materials
Predefined cable length
2 m
Loading
Loading
Loading