Connecting cable shielded, M16 female straight, M16 male straight, 5 m / VK-D/D 5m

Connecting cable shielded, M16 female straight, M16 male straight, 5 m
VK-D/D 5m
18037305
  • Connecting cable length: 5 m
  • Connection sensor side: M16 6-pin, female straight
  • Connection device side: M16 6-pin, male straight
  • Shielded
Upon request
On request
Log in to myKistler to see prices
Interfaces
Connection type (sensor)
M16x0.75 6-pole neg.
Connection type (amplifier)
M16x0.75 6-pole pos.
Dimensions and materials
Predefined cable length
5 m
Loading
Loading
Loading