CEUS measurement technology training INSPECTpro, language: EN, on-site / CEUS Technology Training INSPECTpro (VE)

CEUS Technology Training INSPECTpro (VE)
44002764
Upon request
On request
Log in to myKistler to see prices
Training details
Duration [days]
1.5Location
On-siteLanguage
EnglishTrainings by application
System- / technologyThe portable torque and angle of rotation measuring instrument INSPECTpro is designed for in-process sampling; inspection of screws, torque wrenches and joining elements; as well as for determining process capability as part of the SPC of already installed bolted joints with anual torque/rotation angle sensors. To operate the mobile test system using the CEUS software, high-level knowledge of the necessary technology parameters is required. In this seminar, participants will learn how to efficiently use INSPECTpro under CEUS.
Seminar content
- Introduction to the CEUS quality management system: technology pages, test strategies, technology parameters, routes
- Introduction to INSPECTpro: modules, user interface, menu navigation, connections, sensor connection
- INSPECTpro operation: basic device settings, management of measuring instruments, overview, description and setting of measurement parameters, measuring modes, sensor selection
- Monitoring and evaluation of torques for use in assembly: application of measurement parameters for the bolted material, in-process measurements of the bolted material using pneumatic screw-drivers, actuating keys, manual torque/rotation angle sensors
- Practical applications and examples
- Evaluation of measurement data in CEUS and INSPECTpro
Goal
The goal of this workshop is to optimize day-to-day work through the skills gained become more proficient and efficient in the use of INSPECTpro.
Loading
Loading