Triaxial load cell, piezoelectric force transducer Fx, Fy, Fz (Fz ±3 kN / ±674 lbf), inversed x and y axis / 9318CQ

Triaxial load cell, piezoelectric force transducer Fx, Fy, Fz (Fz ±3 kN / ±674 lbf), inversed x and y axis
9318CQ
18013438
  • Triaxial piezoelectric load cell with measuring ranges Fx, Fy: -1.5 ... 1.5 kN and Fz: -3 ... 3 kN (±337 lbf / ±674 lbf)
  • Preloaded, calibrated and ready to measure
  • Nominal sensitivity Fz: -11 pC/N
  • Inversed orientation of x and y axis compared to 9317C
Upon request
On request
Measuring ranges
Minimum measuring range [kN]
-3 kN
Maximum measuring range [kN]
3 kN
Product type
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Triaxial force sensor
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
Yes
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Certificates and Standards
Degree of protection EN 60529
IP68
Operation and installation
Applications
NVH testing, 3C electronics manufacturing
Cable properties
Cable included
No cable included
Interfaces
Connector type
V3 neg.

This triaxial load cell is a piezoelectric force transducer for the exact measurement of all forces on the three orthogonal components acting in an arbitrary direction. Independent of the point of force application, the load cells with the installed triaxial force transducers of the 90x8 family measure all three components of the applied force in highest resolution. The three axis load cells in the 93x8 product family are optimally preloaded, calibrated and immediately ready to measure. The triaxial load cells are mounted under preload between two plates and measure both tensile and compression forces in all directions. Based on the piezoelectric principle, a force produces a proportional electric charge. This is conducted via an electrode to the appropriate connector. The simple and vibration-resistant design of the force transducers is very rigid resulting in a high natural frequency, which is a requirement for highly dynamic force measurements. The 3-pole connector V3 neg. (design protected) is provided with a positioning aid. This guarantees accurate assignment and centering of the connector pins and sockets before connection. The plug connection is protected against rotation. After correct installation, the load cell is ready for use without recalibration. Triaxial force transducers allow simple, direct and very precise measurements.

Loading
Loading