Shock accelerometer K-Shear, 10000 g / 8743A10

Shock accelerometer K-Shear, 10000 g
8743A10
18028620
  • High resonant frequency, high shock accelerometer with IEPE output
  • Acceleration range: ±1000 g
Upon request
On request
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
10000 g
Product type
Number of Axes
1
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Case isolation
Influence quantities
Sensitivity for Voltage and IEPE Output
0.5 mV/g
Dynamical properties
Minimum frequency (±5%) [Hz]
1 Hz
Maximum frequency (±5%) [Hz]
10000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-54 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
121 °C
Mounting Integral Stud
Yes
Mounting type
Integral stud
High Shock
Yes
Accelerometer with a 10000 g range.
Loading
Loading