Portable 3D force plate with aluminum top plate (measuring range Fz 0 … 10 kN), charge output / 9286B

Portable 3D force plate with aluminum top plate (measuring range Fz 0 … 10 kN), charge output
9286B
18007567
  • 3D force plate with charge output
  • Dimensions: LxWxH (mm) 600x400x35
  • Weight: 17.5 kg
  • Degree of protection: IP63
Upon request
On request
Measuring ranges
Minimum measuring range [kN]
0 kN
Maximum measuring range [kN]
10 kN
Product type
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Force plate
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
Yes
Crosstalk
Maximum crosstalk Fx→Fy
-1.5 … 1.5 %
Maximum crosstalk Fx→Fz
-2 … 2 %
Maximum crosstalk Fy→Fx
-1.5 … 1.5 %
Maximum crosstalk Fy→Fz
-2 … 2 %
Maximum crosstalk Fz→Fx
-0.5 … 0.5 %
Maximum crosstalk Fz→Fy
-0.5 … 0.5 %
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Certificates and Standards
Degree of protection EN 60529
IP63
Operation and installation
Applications
Biomechanics and life sciences
Cable properties
Cable included
No cable included
Interfaces
Connector type
Fischer 104 9-pole neg.
Loading
Loading
Loading