Multipurpose lightweight accelerometer with top connector, 500 g, adhesive mount / 8774B500A

Single-axis accelerometers from Kistler for e-motor and e-powertrain NVH testing offer high performance.
8774B500A
18042468
  • Ceramic shear accelerometer with IEPE output
  • Measuring range: +500 g
  • 10-32 pos. top connector
  • Adhesive mounting
Upon request
On request
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
500 g
Product type
Number of Axes
1
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Case isolation
Influence quantities
Sensitivity for Voltage and IEPE Output
10 mV/g
Dynamical properties
Minimum frequency (±5%) [Hz]
0.5 Hz
Maximum frequency (±5%) [Hz]
8000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-54 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
110 °C
Mounting type
Adhesive / Wax
Accelerometer with a 500 g range and adhesive mounting
Loading
Loading