Multipurpose lightweight accelerometer with top connector, 250 g, stud mount / 8774B250S

Multipurpose lightweight accelerometer with top connector, 250 g, stud mount
8774B250S
18042466
  • Ceramic shear accelerometer with IEPE output
  • Measuring range: +250 g
  • 10-32 pos. top connector
  • Stud mounting
Upon request
On request
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
250 g
Product type
Number of Axes
1
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Case isolation
Influence quantities
Sensitivity for Voltage and IEPE Output
20 mV/g
Dynamical properties
Minimum frequency (±5%) [Hz]
0.5 Hz
Maximum frequency (±5%) [Hz]
10000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-54 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
110 °C
Mounting type
Integral stud
Accelerometer with a 250 g range and stud mounting
Loading
Loading