IEPE triaxial accelerometer PiezoStar, 50 g, 1/4-28, 4-pin connector / 8768A050BB

IEPE triaxial accelerometer PiezoStar, 50 g, 1/4-28, 4-pin connector
8768A050BB
18042514
  • PiezoStar triaxial accelerometer with IEPE output
  • Acceleration range: ±50 g
  • 1/4-28, 4-pin connector
Upon request
On request
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
50 g
Product type
Number of Axes
3
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Case isolation
Influence quantities
Sensitivity for Voltage and IEPE Output
100 mV/g
Dynamical properties
Minimum frequency (±5%) [Hz]
1 Hz
Maximum frequency (±5%) [Hz]
6000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-54 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
120 °C
Mounting type
Threaded hole / Stud, Adhesive / Wax, Magnetic base
Applications
NVH testing
This is an accelerometer with a 50 g range and a 1/4-28 connector.
Loading
Loading