IEPE triaxial accelerometer PiezoStar, 50 g, high temperature, M4.5, 4-pin connector, with T00 TEDS Template / 8768A050ATH00

IEPE triaxial accelerometer PiezoStar, 50 g, high temperature, M4.5, 4-pin connector, with T00 TEDS Template
8768A050ATH00
18042513
  • PiezoStar triaxial accelerometer with IEPE output
  • Acceleration range: ±50 g
  • M4.5, 4-pin connector
  • Temperature range: -55 … 165°C
Upon request
On request
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
50 g
Product type
Number of Axes
3
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Case isolation
Influence quantities
Sensitivity for Voltage and IEPE Output
100 mV/g
Dynamical properties
Minimum frequency (±5%) [Hz]
1 Hz
Maximum frequency (±5%) [Hz]
6000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-54 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
165 °C
Mounting type
Threaded hole / Stud, Adhesive / Wax, Magnetic base
Applications
NVH testing
This is an accelerometer with a 50 g range, M4.5 connector, a higher maximum operating temperature, and T00 TEDS IEEE 1451.4 V0.9 Template 0 (UTID 1).
Loading
Loading