Fork light barrier, infrared, fork width 5 to 30 mm, fork depth 5 to 30 mm, plug S2 7-pin, external electronics / PE-

Fork light barrier, infrared, fork width 5 to 30 mm, fork depth 5 to 30 mm, plug S2 7-pin, external electronics
PE-
18038612
  • Fork width 5 to 30 mm
  • Fork depth: 5 to 30 mm
  • Cable outputs: a, b, c, d (a = standard)
Upon request
On request
Electrical properties
Output signal type
Digital (PNP)
Certificates and Standards
Degree of protection EN 60529
IP64
Operation and installation
Usage
Feed control, Position control
Design
Fork light barrier
Interfaces
Connector type
7-pole S2 connector
Loading
Loading
Loading