Connecting cable, M8 female straight, M8 male straight, 1 m / VK-M8-g/M8-g 1m

Connecting cable, M8 female straight, M8 male straight, 1 m
VK-M8-g/M8-g 1m
18037278
  • Connecting cable with connection sensor side: M8 3-pin, female straight
  • Connection device side: M8 3-pin, male straight
  • Cable length: 1 m
Upon request
On request
Interfaces
Connection type (sensor)
M8x0.75 3-pole neg.
Connection type (amplifier)
M8x0.75 3-pole pos.
Dimensions and materials
Predefined cable length
1 m
Loading
Loading
Loading