Connecting cable, M8 female straight, M12 plug straight, 2 m / VK-M8-g/M12-g 2m

Connecting cable, M8 female straight, M12 plug straight, 2 m
VK-M8-g/M12-g 2m
18037282
  • Connecting cable with connection sensor side: M8 3-pin, female straight
  • Connection device side: M12 4-pin, male straight
  • Cable length: 2 m
Upon request
On request
Interfaces
Connection type (sensor)
M8x0.75 3-pole neg.
Connection type (amplifier)
M12x1 4-pole pos.
Dimensions and materials
Predefined cable length
2 m
Loading
Loading
Loading