Center hole lightweight accelerometer PiezoStar, 250 g with TEDS / 8715B250S00T

Kistler offers single-axis accelerometers for engine and powertrain NVH testing featuring ultra-low temperature sensitivity.
8715B250S00T
18030872
  • Lightweight accelerometer with IEPE output, PiezoStar
  • Acceleration range: ±250 g
  • through-hole mounting
  • TEDS included
Upon request
On request
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
250 g
Product type
Device Type
Accelerometer
Number of Axes
1
Technology
PiezoStar®
Mini
Yes
Metrological characteristics
Threshold (acceleration)
Minimum change in the measurand that produces a measurable change in the sensor output, while the change of the measurand takes place slowly and monotonically.
0.005 g RMS
Thermal Stability
Yes
Electrical properties
TEDS
Yes
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Ground isolation
Ground Insulation
Yes
Influence quantities
Sensitivity for Voltage and IEPE Output
20 mV/g
Temperature coefficient of sensitivity (%/°C)
0.008
Dynamical properties
Minimum frequency (±5%) [Hz]
0.7 Hz
Maximum frequency (±5%) [Hz]
10000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-54 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
120 °C
Mounting Center Through Hole
Yes
Mounting type
Center through hole
Sealing
Hermetic Seal
High Shock
Yes
Applications
NVH testing
Interfaces
Connector Type
Side, 5-44 negative
Accelerometer with a 250 g range and mounted with a through-hole. This model includes TEDS.
Loading
Loading