Center hole lightweight accelerometer PiezoStar, 250 g, high temperature / 8715B250S00

Kistler offers single-axis accelerometers for engine and powertrain NVH testing featuring ultra-low temperature sensitivity.
8715B250S00
18036671
  • Lightweight accelerometer with IEPE output, PiezoStar
  • Acceleration range: ±250 g
  • Temperature range: –55 … +165°C
  • Through-hole mounting
Upon request
On request
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
250 g
Product type
Number of Axes
1
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Ground isolation
Influence quantities
Sensitivity for Voltage and IEPE Output
20 mV/g
Dynamical properties
Minimum frequency (±5%) [Hz]
0.7 Hz
Maximum frequency (±5%) [Hz]
10000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-54 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
165 °C
Mounting type
Center through hole
Applications
NVH testing
Accelerometer with a 250 g range and mounted with a through-hole.
Loading
Loading