Center hole lightweight accelerometer PiezoStar, 1000 g, high temperature / 8715B1K0S00

Kistler offers single-axis accelerometers for engine and powertrain NVH testing featuring ultra-low temperature sensitivity.
8715B1K0S00
18030876
  • Lightweight accelerometer with IEPE output, PiezoStar
  • Acceleration range: ±1000 g
  • Temperature range: –55 … +165°C
  • Through-hole mounting
Upon request
On request
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
1000 g
Product type
Device Type
Accelerometer
Number of Axes
1
Technology
PiezoStar®
Mini
Yes
Metrological characteristics
Threshold (acceleration)
Minimum change in the measurand that produces a measurable change in the sensor output, while the change of the measurand takes place slowly and monotonically.
0.015 g RMS
Thermal Stability
Yes
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Ground isolation
Ground Insulation
Yes
Influence quantities
Sensitivity for Voltage and IEPE Output
5 mV/g
Temperature coefficient of sensitivity (%/°C)
0.012
Dynamical properties
Minimum frequency (±5%) [Hz]
0.7 Hz
Maximum frequency (±5%) [Hz]
10000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-54 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
165 °C
Mounting Center Through Hole
Yes
Mounting type
Center through hole
Sealing
Hermetic Seal
High Shock
Yes
High Temperature
Yes
Applications
NVH testing
Interfaces
Connector Type
Side, 5-44 negative
Accelerometer with a 1000 g range and mounted with a through-hole.
Loading
Loading