Cavity pressure sensor, direct measuring (ø6 mm, 1000 bar, coaxial cable length 0.1 to 5 m) / 6163AA

Cavity pressure sensor, direct measuring (ø6 mm, 1000 bar, coaxial cable length 0.1 to 5 m)
6163AA
18005814
  • Cavity pressure sensor (measuring range: 0 … 1000 bar)
  • Exchangeable cable
  • For compression molding and processing of thermosetting materials and rubbers
  • Sensitive diaphragm sensor welded into sleeve
Upon request
On request
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
1000 bar
Pressure measuring range [bar]
0 … 1000 bar
Product type
Pressure sensor type
Direct cavity pressure / temperature sensor
Mechanical properties
Overload [bar]
1200 bar
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±1 %FSO
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Certificates and Standards
Certification
none
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
0 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
200 °C
Maximum melt temperature
450 °C
Operating temperature range, mold (sensor)
0 … 200 °C
Operating temperature range, mold (connector)
0 … 200 °C
Operating temperature range, mold (cable)
0 … 200 °C
Applications
Monitoring and control in injection molding
Cable properties
Cable included
Yes - configurable cable
Configurable cable length
0.1 … 5 m
Dimensions and materials
Mounting size
6 mm
The piezoelectric sensor Type 6163AA is for cavity pressures up to 1000 bar during the pressing and injection molding of low-viscosity plastics and resins.
Loading
Loading