Analysis wrench, wireless handheld torque and angle of rotation wrench, 400 Nm / Analyse-Wrench 5413-1500/400-W 400N·m

Analysis wrench, wireless handheld torque and angle of rotation wrench, 400 Nm
Analyse-Wrench 5413-1500/400-W 400N·m
18035631
  • Torque and angle of rotation wrench with nominal value 400 Nm
  • WiFi connection of 2.4 GHz and 5.0 GHz
  • Autocode identification
  • Carry-on-tightening function with INSPECTpro
Upon request
On request
Product type
Rotating / Non-rotating
Wrench
Metrological characteristics
Accuracy class strain gauge
1
Electrical properties
Output signal type
Voltage (Strain gage)
Operation and installation
Sensor design
Square type

The analysis wrench consists of a handle, a control unit with LED status display and WiFi module, a steel pipe with an integrated bending rod with strain gauges for torque measurement, and a gyroscope for reference less angle of rotation measurement, as well as a tool holder for the plug-in tool. The LED status display of the analysis wrench provides feedback about the operating status and when the target value is obtained. The integrated Autocode system enables automatic detection and an offset adjustment of the sensor when connecting to appropriately equipped measuring systems. The analysis wrench is delivered with a quality certificate. Upon request, the analysis wrench can be calibrated with traceability in our DAkkS-accredited calibration lab.

Loading
Loading