Singapore | English
Products
Industries and applications
Services and support
Jobs and Career
About us
/
Products
/
Sensors
/
Accelerometers
/
High temperature acceleration sensors (480°C) for gas turbine monitoring and thermoacoustics
/
8207A
/
High temperature acceleration sensor (480°C) for gas turbine monitoring and thermoacoustics / 8207A
High temperature acceleration sensor (480°C) for gas turbine monitoring and thermoacoustics / 8207A
: 18033814
Ordering Key
Ex-certification
Ex-certification
No Ex-Certification
Ex-Certification Ex-ia, Ex-nA
Footprint
Footprint
ARINC
Square Footprint; hole pattern
Cable connection
Cable connection
Lemo 2pol. connector
7/16" 2pol. connector
open end
cable version
cable version
Standard length 3m
Customer-specific length
:
-
:
-
: