Multicomponent dynamometer, Mz max ±200 Nm / 9272

Multicomponent dynamometer, Mz max ±200 Nm
9272
18007552
  • Piezoelectric multicomponent dynamometer with maximum torque ±200 Nm
  • Maximum torque Mz ±200 Nm
  • Natural frequency fn (x), fn (y) 3.1 kHz, fn (z) 6.3 kHz, fn (Mz) 4.2 kHz
  • Fischer 9-pin flange connector
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Minimum measuring range [kN]
-5 kN
Maximum measuring range [kN]
20 kN
Product type
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Multicomponent dynamometer
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
Yes
Mechanical properties
Stiffness Cx [kN/μm]
0.4 kN/μm
Stiffness Cy [kN/μm]
0.4 kN/μm
Stiffness Cz [kN/μm]
2 kN/μm
Stiffness Cφ (Mz) [kN/μm]
0.7 N·m/μrad
Overload Fx [kN]
-6, 6 kN
Overload Fy [kN]
-6, 6 kN
Overload Fz [kN]
-6, 24 kN
Overload Mz [N·m]
-240, 240 N·m
Maximum bending moment Mxy (single load)
400 N·m
Crosstalk
Maximum crosstalk Fx→Fy
-2 … 2 %
Maximum crosstalk Fy→Fx
-2 … 2 %
Maximum crosstalk Fz→Fx
-1 … 1 %
Maximum crosstalk Fz→Fy
-1 … 1 %
Maximum crosstalk Mz→Fx
-0.5 … 0.5 N/N·m
Maximum crosstalk Mz→Fy
-0.5 … 0.5 N/N·m
Maximum crosstalk Mz→Fz
-1 … 1 N/N·m
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±1 %FSO
Hysteresis
≤1 %FSO
Nominal sensitivity Mz [pC/N·m]
-160 pC/N·m
Threshold Fx
Minimum change in the measurand that produces a measurable change in the sensor output, while the change of the measurand takes place slowly and monotonically.
0.01 N
Threshold Fy
Minimum change in the measurand that produces a measurable change in the sensor output, while the change of the measurand takes place slowly and monotonically.
0.01 N
Threshold Fz
Minimum change in the measurand that produces a measurable change in the sensor output, while the change of the measurand takes place slowly and monotonically.
0.02 N
Threshold Mz
Minimum change in the measurand that produces a measurable change in the sensor output, while the change of the measurand takes place slowly and monotonically.
0.2 mN·m
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Capacitance
185 pF
Minimal insulation resistance
10^13 Ω
Ground Insulation
>10^8 Ω
Influence quantities
Sensitivity
Fx: -7.8 pC/N, Fy: -7.8 pC/N, Fz: -3.5 pC/N, Mz: -160 pC/N
Temperature coefficient of sensitivity
–0.02 %/°C
Certificates and Standards
Degree of protection EN 60529
IP67
Operation and installation
Operating temperature range
0 … 70 °C
Applications
Cutting processes and machining development
Cable properties
Cable included
No cable included
Interfaces
Connector type
Fischer 104 9-pole neg.
Dimensions and materials
Weight
4.2 kg
This is a four-component dynamometer for measuring a torque Mz and the three orthogonal components of a force. The dynamometer has a great rigidity and consequently a high natural frequency. Its high resolution enables the smallest dynamic changes in large forces and torques to be measured.
Loading
Loading