Connection cable for piezoelectric sensors, M4x0.35 pos. to KIAG 10-32 pos., 0.6 m / 1921

Connection cable for piezoelectric sensors, M4x0.35 pos. to KIAG 10-32 pos., 0.6 m
1921
18000881
  • Cable material: PFA
  • IP protection: IP67 / IP65
  • Cable diameter: 2 mm
  • Cable length: 0.6 m
Upon request
On request
Log in to myKistler to see prices
Mechanical properties
Bending radius (static)
20 mm
Bending radius (dynamic)
30 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Insulation resistance
>E+14 Ω @RT
Impedance
50 Ω
Certificates and Standards
Degree of protection EN 60529 (amplifier)
IP65
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Weldable
Protection welded (sensor)
IP67
Interfaces
Connection type (sensor)
M4x0.35 pos.
Connection type (amplifier)
KIAG 10-32 pos.
Dimensions and materials
Material
PFA
Cable diameter
2 mm
Cable color
Green
Weight
8 g
Predefined cable length
0.6 m
Coaxial cables for force, torque and strain sensors (e.g. for sensors with KIAG 10-32 int. connector).
Loading
Loading