Connection cable for piezoelectric sensors, KIAG 10-32 pos. hex to KIAG 10-32 pos. hex, 10 m / 1900A21A1110

Connection cable for piezoelectric sensors, KIAG 10-32 pos. hex to KIAG 10-32 pos. hex, 10 m
1900A21A1110
18035135
  • Cable material: PFA
  • IP protection: IP67 / IP67
  • Cable diameter (inner / outer): 2 mm / 4.6 mm
  • Cable length: 10 m
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Temperature measuring range [°C]
-40 … 200 °C
Mechanical properties
Bending radius (static)
40 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Insulation resistance
>E+14 Ω @RT
Impedance
50 Ω
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP67
Degree of protection EN 60529 (amplifier)
IP67
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Interfaces
Connection type (sensor)
KIAG 10-32 pos. hex
Connection type (amplifier)
KIAG 10-32 pos. hex
Dimensions and materials
Material
PFA
Cable color
Metalic gray
Cable outer layer protection
Flexible stainless steel hose
Cable diameter (outer)
4.6 mm
Cable diameter (inner)
2 mm
Predefined cable length
10 m
Coaxial cable for force, torque and strain sensors (e.g. for 1-component force sensors).
Loading
Loading