Connection cable for piezoelectric sensors, 5-44 neg. to BNC pos., custom length / 1766AK04SP

Connection cable for piezoelectric sensors, 5-44 neg. to BNC pos., custom length
1766AK04SP
18036026
  • Cable material: FPM
  • IP protection (sensor / amplifier): IP64 / IP40
  • Cable length: 0.1 ... 20 m
  • Temperature range: -190 ... 200°C
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Temperature measuring range [°C]
-190 … 200 °C
Mechanical properties
Bending radius (static)
14.625 mm
Bending radius (dynamic)
29.25 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Insulation resistance
>E+14
Impedance
50 Ω
Capacitance
107 pF/m
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP64
Degree of protection EN 60529 (amplifier)
IP40
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Configurable cable length
0.1 … 20 m
Interfaces
Connection type (sensor)
5-44 neg.
Connection type (amplifier)
BNC pos.
Dimensions and materials
Material
FPM
Cable diameter
1.95 mm
Cable color
Black
Coaxial cable for connection between sensor and DAQ unit (e.g. PE uniaxial accelerometers).
Loading
Loading