Extension for high insulating cables, KIAG 10-32 pos. to KIAG 10-32 pos., 5 m / 1635C5

Extension for high insulating cables, KIAG 10-32 pos. to KIAG 10-32 pos., 5 m
1635C5
18000544
  • Cable material: PFA
  • Length: 5 m
  • Inner diameter: 2 mm
  • Operating temperature: -55 … 200°C
Upon request
On request
Log in to myKistler to see prices
Mechanical properties
Bending radius (static)
20 mm
Bending radius (dynamic)
30 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Insulation resistance
>1 x E+14
Impedance
50 Ω
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP65
Degree of protection EN 60529 (amplifier)
IP65
Operation and installation
Operating temperature range
-55 … 200 °C
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Interfaces
Connection type (sensor)
KIAG 10-32 pos.
Connection type (amplifier)
KIAG 10-32 pos.
Dimensions and materials
Material
PFA
Cable color
Green
Weight
48 g
Cable diameter (inner)
2 mm
Predefined cable length
5 m
Coaxial cable for distance extension between sensor and charge amplifier (e.g.1-component force sensors, industrial production or automation).
Loading
Loading